,Model##other##,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##other##,Base Rail Height##length##inches,Base Rail Wall Thickness##length##inches,Curb Height##length##inches,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Bottom##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Height##hvac_duct_size##inches,Return Air Connection Width##hvac_duct_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Left##length##inches,Condenser Section Offset Back##length##inches,Family Load Status##other##,Include Clearance##other##
19 Ton,DAHA19A,R-410A,259,76.5,70.5,SCROLL,3.813,2,14,185.5,8.6,19.9,35.9,125.3,15,24,54.7,60,60,71.5,70,0,60,1,9.5,175.2,0,Valid - Type loaded via type catalog,1
21 Ton,DAHA21A,R-410A,259,76.5,70.5,SCROLL,3.813,2,14,185.5,8.6,19.9,35.9,125.3,15,24,54.7,60,60,71.5,70,0,60,1,9.5,175.2,0,Valid - Type loaded via type catalog,1